IESNA:LM-63-2002
[TEST]P1442031
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2509-539-33)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/23/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - INVUE
[LUMCAT]ABB-C2-740-X-U-A-GM
[LUMINAIRE]ARBOR OUTDOOR ARCHITECTURAL BOLLARD LUMINAIRE
[MORE]ASYMMETRIC OPTIC, GRAPHITE METALLIC PAINTED FINISH
[LAMP]2200K CCT, 70 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_INPUT_ELECTRICAL]120 VOLTS
[_THDi]0.0849899
[_PF]0.990472
[_WARMUP HR]2
[_TOTAL OP TIME HR]3
[_STAB TIME HR]0.5
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Dock, Garage, Government, Healthcare, Hospitality, Hotel, Industrial, Institutional, Parking, Parks, Pathway, Pedestrian, Prison, Recreation, Roadway, Sidewalk, Site
[MORE] Stairway, Street, Underpass, Walkway, Direct, Emergency, Corrosion Resistant, Damp Location, Hose Down, Retrofit, Vandal Resistant, Waterproof, Wet Location
[_SEARCH_MOUNTING] Pole, Post Top
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]912
TILT=NONE
1 -1 1 38 22 1 1 -0.395833 -0.395833 0
1 1 19
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 61 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 63 65 75
85 90 95 105 115 125 135 145 155 165
175 180
16 28 35 40 38 35 36 44 51 62
76 92 100 111 122 131 139 149 172 187
208 216 219 218 210 205 196 178 154 127
99 72 50 30 19 12 9 0
16 28 34 36 38 34 38 44 51 60
78 91 103 112 123 133 143 154 175 188
209 220 225 222 214 209 200 180 155 127
100 73 49 30 18 11 9 0
16 26 30 35 38 39 43 44 50 62
69 76 88 98 111 122 133 146 175 195
222 235 237 231 219 212 202 179 156 133
110 86 61 37 19 9 8 0
16 25 25 30 33 37 42 45 49 57
60 67 76 84 92 103 115 130 159 181
216 240 249 247 247 246 246 238 224 206
178 145 106 65 28 9 7 0
16 23 25 28 32 32 39 44 49 53
56 61 68 76 87 99 113 133 169 203
253 294 317 321 323 322 316 296 274 248
214 174 128 76 27 9 7 0
16 21 21 28 31 31 33 37 39 43
46 52 61 73 88 104 127 159 225 294
380 436 478 492 491 487 474 438 396 347
293 230 165 101 43 9 7 0
16 20 18 28 28 27 29 30 33 36
39 46 55 70 88 110 141 192 291 389
488 582 641 643 642 645 643 608 554 500
432 348 260 169 78 12 8 0
16 19 17 24 25 22 26 26 30 34
37 45 55 69 86 113 148 204 313 409
516 613 656 658 666 669 662 613 556 504
432 346 253 158 64 11 8 0
16 19 17 23 25 22 25 26 30 34
38 45 56 68 86 110 145 206 309 409
518 617 650 652 660 662 655 606 552 500
429 343 251 156 64 11 8 0
16 17 16 20 23 21 24 25 28 32
38 45 55 66 79 100 128 174 249 326
408 472 513 525 523 516 503 470 424 372
312 243 172 100 34 9 7 0
16 16 15 21 23 21 22 25 27 31
36 45 54 62 75 90 107 140 190 241
297 338 356 364 369 367 356 330 304 275
234 189 137 82 31 8 6 0
16 16 15 21 23 21 23 26 28 30
36 43 54 65 76 89 105 133 175 218
271 308 323 331 342 343 338 321 299 268
226 178 125 71 26 8 6 0
16 16 15 22 22 22 24 26 28 30
36 45 52 64 77 92 108 135 171 207
246 271 285 290 294 294 289 275 256 232
199 159 114 65 23 8 6 0
16 15 17 21 22 23 25 28 32 36
41 51 59 70 81 91 105 128 159 191
219 235 240 235 225 221 213 196 177 156
133 104 72 40 18 9 7 0
16 15 17 23 23 24 26 29 35 42
51 63 70 78 87 98 109 127 152 176
199 216 222 220 213 210 203 185 161 137
110 83 57 33 17 9 7 0
16 15 18 22 27 26 30 34 40 45
53 59 67 75 83 91 101 116 137 156
174 187 191 188 184 181 175 159 141 122
99 76 54 35 19 10 8 0
16 16 18 21 25 31 34 38 41 45
49 54 60 66 72 79 88 101 118 138
156 164 166 163 158 155 149 137 122 106
89 71 52 34 17 9 7 0
16 16 18 21 26 29 33 38 43 48
50 53 58 63 69 75 83 96 113 130
146 154 156 152 148 145 141 131 120 106
92 75 56 37 19 9 7 0
16 17 19 21 25 29 32 34 39 41
44 47 51 54 59 64 71 85 102 122
138 150 153 151 148 147 144 135 122 108
93 75 55 36 18 9 7 0
16 17 17 22 25 28 30 31 34 36
37 38 41 44 47 52 61 75 92 110
125 135 139 140 137 136 132 124 113 101
87 70 54 36 19 9 7 0
16 17 16 20 23 25 25 27 30 32
33 35 36 38 41 47 55 68 86 102
116 125 129 129 127 126 122 114 104 92
79 64 48 32 19 11 9 0
16 18 16 18 21 24 25 26 30 31
32 34 35 36 40 45 55 68 85 102
115 123 128 129 126 124 120 113 102 90
77 63 47 31 18 11 9 0
